??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KFJUNF5
HELP_VARIABLE
Company
PRiCi FA
Description
KFJUNF,KFJUNFS - Floating Joints - Cylinder Connector - External thread type - Space Saving Type - L Fixed
Bill of material
KFJUNF5
MODEL
Model
MAT
Material
SUR
Surface treatment
HN
Hardness
45~55HRC
CODE
Code
VAR02
M
VAR04
F
10 mm
FIX02
MxPitch
5×0.8
FIX04
L
14 mm
FIX06
D
12 mm
FIX08
Ba
16 mm
FIX10
T
5.0 mm
FIX12
C
10 mm
FIX14
L1
3 mm
FIX16
SR
50 mm
VAR06
Undercut Processing
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D