??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
YK29R12
HELP_VARIABLE
Company
PRiCi FA
Description
YK29R,YK30R - Impact absorbing damping material internal thread external thread type
Bill of material
YK29R12
MODEL
Model
LV1
Thread type
LV2
shape
Flat type
BMAT
Block material
Viscoelastic artificial rubber
CHN
Compactor hardness
ASKER F75
MMAT
Metal core material
SUS304
CODE
Code
VAR02
D
FIX02
H
8 mm
FIX04
La
mm
FIX06
L1
mm
FIX08
L2
4 mm
FIX10
L3
3 mm
FIX12
L4
mm
FIX14
M
M5×0.8
FIX16
W
10 mm
FIX18
m
mm
FIX20
f
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D