??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
M-MBSJ-03-1-2-AC220V
HELP_VARIABLE
Company
PRiCi FA
Description
M-MBSN,M-MBSJ,M-MBSV,M-MBST - Solenoid valve - 2 port 2 position plunger type (normally closed)
Bill of material
M-MBSJ-03-1-2-AC220V
MODEL
Model
MAT
Material of sealing ring
MAT2
Main material
brass
CODE
Code
VAR02
Mark (pipe diameter) g
VAR04
guide
VAR06
coil
VAR08
Socket type
VAR10
Voltage type
FIX02
Throttle diameter
1.0 mm
FIX04
temperature
°C
FIX06
Maximum working pressure bar (minimum 0 bar)
30
FIX08
CV value
0.03
FIX10
Vacuum.torr
0.001
FIX12
D
50 mm
FIX14
H
57 mm
FIX16
H'
51 mm
FIX18
L
22 mm
FIX20
M
15.0 mm
FIX22
W
23 mm
FIX24
Weight
0.15 Kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D