??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
M-MAFR403
HELP_VARIABLE
Company
PRiCi FA
Description
M-MAFR403 - Air conditioning combination - Filter Regulator - m-mafr403 series
Bill of material
M-MAFR403
MODEL
Model
M-MAFR403
CODE
Code
M-MAFR403
VAR02
External pressure gauge
VAR04
Additional automatic drain valve
VAR06
Additional digital pressure sensor
FIX02
Screw teeth of piping mouth
RC teeth
FIX04
Pipe diameter and size
1/2
FIX06
Using fluids
atmosphere
FIX08
Operating pressure range
0.05~1 MPa
FIX10
Pressure resistance
1.5 MPa
FIX12
Set pressure range
0.1~0.85 MPa
FIX14
Ambient temperature
-5 ~ + 60 ℃ (non freezing)
FIX16
Transition accuracy
40 μm
FIX18
Accessories
Pressure gauge (pg-20), bracket
FIX20
Weight
620 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D